You are here: Tools > AKD into KAS > EtherCAT Reference > Object 2018h: Firmware Version

Object 2018h: Firmware Version

This object gives all information regarding the firmware version.
Example: Firmware version M_01_00_01_005 would show the numbers 1, 0, 1, 5 in the sub-indices 1 to 4.

Index

2018h

Name

firmware version

Object code

ARRAY

Data type

UNSIGNED16

Subindex

1

Description

major version

Mode

independent

Access

R/O

PDO mapping

not possible

Unit

Value range

UNSIGNED16

Default value

0

Subindex

2

Description

minor version

Mode

independent

Access

R/O

PDO mapping

not possible

Unit

Value range

UNSIGNED16

Default value

0

Subindex

3

Description

revision

Mode

independent

Access

R/O

PDO mapping

not possible

Unit

Value range

UNSIGNED16

Default value

0

Subindex

4

Description

branch revision

Mode

independent

Access

R/O

PDO mapping

not possible

Unit

Value range

UNSIGNED16

Default value

0

 

 


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™